ACW6239-0.75-G148-0CK0429 Sensor Cable  1
  • Component Cross Section .75
  • Number of Components 3
  • Voltage Rating 50
  • Component Color (Base) Black
  • Conductor Material Bare Copper
  • Drain Wire Yes
  • Shield Material ALU Foil wrap
  • Jacket Outside Diameter 5.4
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 2500
  • Packaging Method Reel
CT97863001 Sensor Cable  1
  • Component Cross Section 1
  • Number of Components 3
  • Voltage Rating 50
  • Component Color (Base) Black
  • Conductor Material Bare Copper
  • Drain Wire Yes
  • Shield Material ALU Foil wrap
  • Jacket Outside Diameter 5.9
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 1500
  • Packaging Method Reel