CT95833001 Sensor Cable  1
  • Component Cross Section .5
  • Number of Components 4
  • Voltage Rating 50
  • Component Color (Base) Black
  • Conductor Material Bare Copper
  • Drain Wire No
  • Jacket Outside Diameter 5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 1
  • Packaging Method Reel
ACW4249-0.75-0/1/6/9-0 Sensor Cable  1
  • Component Cross Section .75
  • Number of Components 4
  • Voltage Rating 50
  • Component Color (Base) Black
  • Conductor Material Bare Copper
  • Jacket Outside Diameter 5.7
  • Operating Temperature Range -40 – 150
  • Chemical Resistance Compliant with ISO 6722
  • Packaging Quantity 1500
  • Packaging Method Reel