HEX40-AB-45-13-A3-2 Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Material Aluminum
HEX40-AB-00-13-A3-2 Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Material Aluminum
  • Adapter Plating Material Cadmium per SAE AMS-QQ-P-416, Type II, Class 3, over appropriate under plate, per SAE AS85049 (500 Hour Salt Spray)
HEX40-AB-00-19-A7-3 Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Material Aluminum
  • Adapter Plating Material Cadmium per SAE AMS-QQ-P-416, Type II, Class 3, over appropriate under plate, per SAE AS85049 (500 Hour Salt Spray)
1487588-2 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color White
  • Ferrite Core Without
  • Wire Size 24
HEX40-AB-00-11-A2-1 Unscreened Backshells & Adapters
  • Adapter Angle Straight
  • Material Aluminum Alloy
  • Adapter Plating Material Cadmium over Electroless Nickel
  • Length of Adapter Standard
  • Recommended Boot 202K153-25-G03-0
1487597-2 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color Black
  • Ferrite Core Without
  • Wire Size 22
HEX54-AB-00-23-A10-1-DS Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Material Aluminum
1487594-2 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color Black
  • Ferrite Core Without
  • Wire Size 28
5225395-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 58
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
  • Grade Military
1487595-3 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color Black
  • Ferrite Core Without
  • Wire Size 26
1487594-3 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color Black
  • Ferrite Core Without
  • Wire Size 28
1487596-1 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color Black
  • Ferrite Core Without
  • Wire Size 24
1487595-1 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color Black
  • Ferrite Core Without
  • Wire Size 26
1487595-2 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color Black
  • Ferrite Core Without
  • Wire Size 26
1487587-1 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color White
  • Ferrite Core Without
  • Wire Size 26
1487597-1 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color Black
  • Ferrite Core Without
  • Wire Size 22
1487596-2 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color Black
  • Ferrite Core Without
  • Wire Size 24
1487596-3 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color Black
  • Ferrite Core Without
  • Wire Size 24
1487594-1 USB Cable Assemblies
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End A) Plug
  • Shielded Yes
  • Connector Type (End B) Plug
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color Black
  • Ferrite Core Without
  • Wire Size 28
1734328-2 USB Connectors
USB 2.0 Specification
  • USB Type A/B
  • USB Version 2.0
  • Size Mini
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Integral Locking Latch Without
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 5
  • Panel Ground Without
  • Offset 0
  • Shell Plating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Reflow Solder
  • Termination Method Solder
  • Contact Termination Type Surface Mount
  • Locating Posts With
  • Mounting Location Top
  • Locking Feature With
  • PCB Connector Seating Flush
  • PCB Mount Retention Type Hold-Down
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material PA 9T
  • PCB Thickness (Recommended) 1.57
  • Tail Length 1.15
  • Soldering Temperature (Max) 260
  • Mating Cycles (Max) 5000
  • Operating Temperature Range -40 – 85
  • Halogen Free No
  • Circuit Application Power & Signal
  • Pick & Place Capable No
  • UL Flammability Rating UL 94V-0
  • Industry Standard USB 2.0
  • Moisture Sensitivity Level 1
  • Packaging Method Tape & Reel
  • Packaging Quantity 700