531721-4 Multiple Configuration PCB Headers & Receptacles
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Plug
  • PCB Mounting Orientation Right Angle
  • Connector Type Header
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • Number of Positions 60
  • Number of Rows 2
  • Keyed Yes
  • Color Blue
  • Post Styles Posted
  • Post Size .41 x .46
  • Solder Tail Contact Plating Material Tin-Lead
  • Contact Protection Without
  • Contact Shape Square
  • Contact Base Material Brass
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Through Hole
  • Termination Post Length 5.461
  • Termination End Plating Material Tin-Lead
  • Panel Mount Feature With
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester-GF
  • Housing Color Blue
  • PCB Thickness (Recommended) 2.44
  • Packaging Quantity 2
  • Packaging Method Package
531722-4 Multiple Configuration PCB Headers & Receptacles
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Plug
  • PCB Mounting Orientation Right Angle
  • Connector Type Header
  • Gasket With
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • Number of Positions 60
  • Number of Rows 2
  • Keyed Yes
  • Gasket Location Mating Side
  • Color Blue
  • Post Styles Posted
  • Post Size .41 x .46
  • Gasket Style Interfacial Gasket
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Base Material Brass
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Through Hole
  • Termination Post Length 5.461
  • Termination End Plating Material Tin-Lead
  • Panel Mount Feature With
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester-GF
  • Housing Color Blue
  • PCB Thickness (Recommended) 2.44
  • Packaging Quantity 2
  • Packaging Method Package
  • Gasket Material Silicone Rubber