CAT-SCH691-T1 Power Relays  1
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 6.36
  • Contact Limiting Making Current 20
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 20
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Weight 33
  • Length 32.5
  • Insulation Clearance Class 2.5 – 4
  • Width 27.4
  • Height 27.9
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 3.18
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
CAT-AX41-IM11B Signal Relays  1
  • Product Type Relay
  • Relay Type IM Relay
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 180
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Dimensions (L x W x H) (Approximate) 10 x 6 x 5.65
  • Width Class (Mechanical) 0 – 6 mm
  • Width 6
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 0 – 10 mm
  • Height 5.6
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Packaging Method Reel
  • Additional Features Gull Wing
CAT-SCH691-R819A Power Relays  1
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 165
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Weight 14
  • Contact Special Features W Pre-Make Contact
  • Length 29
  • Insulation Clearance Class 8
  • Width 12.7
  • Height 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
CAT-SCH691-R997 Power Relays  1
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Weight 10
  • Length 29
  • Insulation Clearance Class 8
  • Width 12.7
  • Height 15.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
CAT-SCH691-R819B Power Relays  1
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 6
  • Contact Limiting Making Current 16
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Weight 11
  • Contact Special Features Flip-Flop Contacts
  • Length 29.1
  • Insulation Clearance Class 5 – 8
  • Width 12.7
  • Height 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 6
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
CAT-C8114-P3 Multi-Function Inlet Filters  1
  • Ground Choke Option No
  • Panel Thickness Range .7874 – 2
  • Operating Temperature Range -10 – 40
  • For Use With P Series
CAT-P851-T1 Power Relays  1
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Open Contacts 4000
  • Weight 18
  • Relay Termination Type Printed Circuit Terminals
  • Dimensions (L x W x H) (Approximate) 29 x 21.5 x 15.7
  • Width 21.5
  • Length 29
  • Height 15.7
  • Width Class (Mechanical) 20 – 25
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Ambient Temperature (Max) 105
SR6ZC024 Power Relays
  • Power Relay Type Force-Guided
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 5.5
  • Contact Limiting Making Current 8
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Contact Limiting Short-Time Current 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Weight 90
  • Contact Arrangement 5 Form A (NO) + 1 Form B (NC)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgSnO2
  • Contact Number of Poles 6
  • Terminal Type Screwless Clamp Connectors
  • Contact Special Features Force Guided Contacts
  • Relay Mounting Type DIN Rail
  • Length 87
  • Insulation Clearance Class 5 – 8
  • Width 46
  • Height 54
  • Width Class (Mechanical) 40
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 50
  • Length Class (Mechanical) 60
  • Environmental Category of Protection RT I
  • Environmental Ambient Temperature Class -25 – 50
  • Environmental Ambient Temperature (Max) 50
  • Packaging Method Box & Carton
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control
V23030C1017A106 Signal Relays
  • Product Type Relay
  • Relay Style Card SN
  • Relay Type Card SN Relay V23030
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Coil Power Rating (DC) 778
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 185
  • Contact Limiting Making Current 3
  • Power Consumption 800
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 600 – 800 mW
  • Actuating System DC
  • Weight 30
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 6 Form C (6 CO)
  • Contact Material Ruthenium
  • Contact Number of Poles 6
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 39.7 x 37.4 x 10.2
  • Length 39.7
  • Width Class (Mechanical) 30 – 40 mm
  • Width 37.4
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 35 – 40 mm
  • Height 10.2
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70°C
  • Operating Temperature Range -40 – 70
  • Performance Type Standard
  • Packaging Method Box & Carton
7-1415075-1 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .79
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 85
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Length 73.5
  • Insulation Clearance Class 2.5 – 4
  • Width 27
  • Height 58
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 4
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton