204523-2 Box Mount D-Sub Connectors
  • Connector Style Plug
  • Shell Size 6
  • Connector & Contact Terminates To Wire & Cable
  • Blindmate No
  • Product Type Connector
  • Number of Positions 104
  • Power/Signal/Coax Combination No
  • Non-Magnetic No
  • Shell Plating Material Cadmium
  • Retention Clip Material Stainless Steel
  • Shell Material Steel
  • Contact Base Material Copper Alloy
  • Contact Style Crimp Snap-In
  • Contact Size 22
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Mounting Hole Diameter 3.17
  • ULTRA-LITE Connector No
  • NASA Qualification No
  • Packaging Method Package
  • Comment "F" is stamped on connectors following M24308 part number as required. "F" designates cadmium shell plating.
204522-2 Box Mount D-Sub Connectors
  • Connector Style Receptacle
  • Shell Size 6
  • Connector & Contact Terminates To Wire & Cable
  • Blindmate No
  • Product Type Connector
  • Number of Positions 104
  • Power/Signal/Coax Combination No
  • Non-Magnetic No
  • Shell Plating Material Cadmium
  • Retention Clip Material Stainless Steel
  • Shell Material Steel
  • Contact Base Material Copper Alloy
  • Contact Style Crimp Snap-In
  • Contact Size 22
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Mounting Hole Diameter 3.17
  • ULTRA-LITE Connector No
  • NASA Qualification No
  • Packaging Method Package
  • Comment "F" is stamped on connectors following M24308 part number as required. "F" designates cadmium shell plating.
1996705-4 PCB RF Modules
ANSI/VITA 67.0-2012 ANSI/VITA 67.2-2012
  • Product Type Module
  • Number of Coaxial Contacts 8
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Contacts Apply To Printed Circuit Board
  • Mounting Angle Right Angle
  • Module Mounting Type Screw
  • RF Contact Spacing 6.1
  • VITA 67 Yes
T14-23FR Breakouts/Transitions
  • Molded Part Shape Breakout
  • Product Type Molded Part
  • Molded Part Type Cable Breakout
  • Size Code 14-23
  • Number of Branches/Legs 3
  • Adhesive Pre-Coat Yes
  • Material Modified Polyolefin
  • Pliancy Semi-Rigid
  • Material Code 3
  • Inside Diameter Range (Body) 17.78 – 30.48
  • Inside Diameter Range (Leg 1) 4.57 – 12.7
  • Inside Diameter Range (Leg 2) 4.57 – 12.7
  • Inside Diameter Range (Leg 3) 4.57 – 12.7
  • Operating Temperature Range -55 – 90
  • Power Cable Accessory No
  • Government Qualified No
  • Adhesive Options /97 Precoat
  • Adhesive Type Good Water Blocking Pre-Coat Adhesive
  • Breakout Angle Straight
  • Adhesive Code 97
2000713-6 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Number of Keys 0
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
381A301-71/86-0 Breakouts/Transitions
  • Molded Part Shape One to Two Cables
  • Product Type Molded Part
  • Molded Part Type Transition
  • Profile Slimline
  • Size Code 01
  • Number of Branches/Legs 2
  • Material Systems Code 10
  • Adhesive Pre-Coat Yes
  • Transition Type Y-Transition
  • Material Modified Polyolefin
  • Pliancy Flexible
  • Material Code 71
  • Inside Diameter Range (Body) 6.6 – 19.8
  • Inside Diameter Range (Leg 1) 6.6 – 13.2
  • Inside Diameter Range (Leg 2) 6.6 – 13.2
  • Operating Temperature Range -55 – 105
  • Power Cable Accessory No
  • Government Qualified No
  • Wire/Cable OD 10
  • Wire/Cable Main Branch OD 10
  • Wire/Cable Sm Branch OD 10
  • Fluid/Chemical Resistance Occasional exposure to fluids
  • Special Requirements Flame Retarded
  • Adhesive Options /86 Precoat
  • Adhesive Type High Performance Pre-Coat Adhesive
  • Adhesive Code 86
1738026-1 Rectangular Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Material Copper Alloy
  • Contact Configuration Coaxial Crimp
  • Contact Type Socket
  • Contact Mating Area Plating Material Nickel
  • Contact Size 15
  • Contact Base Material Copper Alloy
  • Termination Method to Wire & Cable Crimp
152339-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Socket
  • Contact Size 8
  • Termination Method Solder
  • Operating Temperature (Max) 125
  • Military Standard MIL-DTL-38999 I, III, IV
  • Government Qualified No
1-1478762-5 D-Sub Backshells & Clamps
  • Accessory Type Backshell
  • Shell Size 2
  • Shielded Yes
  • Grommets With
  • Slide Latch Without
  • Thread Size 4-40
  • Product Type Accessory
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1445693-3 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire Seal Boot With
  • Solder Dipped No
  • Connector Impedance 100
  • Body Style Straight
  • Color Code Blue
  • Removal Style Rear Release/Rear Remove
  • Contact Base Material Copper
  • Crimp Type Hex
  • Contact Type Socket
  • Contact Size 8
  • Contact Configuration Quadrax
  • Contact Mating Area Plating Material Gold
  • Length 33.83
  • Wire Range 24
  • Packaging Method Package
  • Comment Used with Quadrax rectangular connectors.
2000713-3 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1 90°
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
1996942-1 RF Connectors
  • Connector Interface OSMM
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type O-Ring
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Threaded
  • Captivation Method Solder
  • Mated Outer Diameter (Approximate) 5.49
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -65 – 165
  • Operating Frequency 45
  • Packaging Method Package
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Stainless Steel
  • Coupling Nut Plating Material Gold over Nickel
2000713-1 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
1410147-1 High Speed Backplane Connectors
ANSI/VITA 41.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .053
  • Connector Style Plug
  • Shrouded Fully Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Payload
  • Number of Positions 105
  • Number of Rows 7
  • Number of Columns 15
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Guide Location Center
  • Card Slot Centerline 20.3
  • Contact Current Rating (Max) 1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .071
024278-000 Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) .18 in
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/White With Black Stripe
  • Termination Method Solder
  • Jacket Outside Diameter 2.54 – 5.2
  • Conductor Outside Diameter .3 – .7
  • Dielectric Outside Diameter 3.95
  • Dielectric Outside Diameter 3.95
  • Overall Length 17
  • Pre-Installed Lead Wire Size .38
  • Pre-Installed Lead Wire Size 22
  • Resistance Properties Immersion Protection
  • Operating Temperature (Max) 150
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
  • Government Qualified No
D-181-2222-90/9 SolderSleeve Shield Terminators
  • Pre-Installed Lead Yes
  • Wire Size Range 22
  • Wire Size Range .34
  • Operating Temperature (Max) 150
  • Wire Temperature (Max) 125
1060469-1 RF Connectors
  • Connector Interface SMB
  • Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Solder
  • Panel Mount Feature Type Lockwasher and Nut
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Mated Outer Diameter (Approximate) 6.2
  • Height above PCB 7
  • PCB Tail Length 3.9
  • Length 11
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Additional Features Board Standoff
  • Grade Commercial
  • PCB Leg Plating Material Gold
  • Comment Captured Center Contact
165805-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Pin
  • Contact Size 12
  • Termination Method Solder
  • Wire Size Range 26 – 28
  • Wire Size Range .14 – .08
  • Operating Temperature (Max) 125
  • Military Standard MIL-DTL-38999 I, III, IV
  • Government Qualified No
1738965-1 Backplane Fiber Optics
  • Product Type Connector Kit
  • Connector Type LuxCis Termini
  • Number of Positions 24
  • Housing Color Beige
  • Housing Material Liquid Crystal Polymer (LCP)
  • Operating Temperature Range -15 – 70
  • Comment For LuxCis Optical Termini - Sold Separately
1-1478763-5 D-Sub Backshells & Clamps
  • Accessory Type Backshell
  • Shell Size 2
  • Shielded Yes
  • Grommets With
  • Slide Latch Without
  • Thread Size 4-40
  • Product Type Accessory
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Backshell Plating Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.