5-5316466-0 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Fine Mate
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 50
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 100
  • Voltage 50
  • Insulation Resistance 2
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .05 – .127
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness .05 – .127
  • Contact Layout Inline
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention Type None
  • Mating Alignment Without
  • Mating Alignment Type Not polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Boss
  • Centerline (Pitch) .8
  • Housing Material Nylon 46
  • Stack Height 4.5
  • PCB Thickness (Recommended) 2 – 5
  • Height 4.5
  • Operating Temperature Range -30 – 105
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 1000