1520230-6 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On Off
  • Actuator Color Black
  • Contact Current Rating 20
  • Termination Type Screw
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested No