CAT-EAC0000 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Material Ceramic
  • Weight 3.6
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 20
  • Sensitivity .05
  • Nonlinearity ±2
832 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 2000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Mounting Type Solder
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 2.5
  • Sensitivity Range 2.5 – 50
  • Nonlinearity ±2
832HT Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 6000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Mounting Type Solder
  • Operating Temperature Range -40 – 150
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 2.5
  • Sensitivity Range 2.5 – 50
  • Nonlinearity ±2
832M1 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 6000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Mounting Type Solder
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 2.5
  • Sensitivity Range 2.5 – 50
  • Nonlinearity ±2