MODEL 606M1 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 36
  • Zero Acceleration Output ±100
  • Frequency Response 0-800
  • Number of Axes 3
  • Weight 380
  • Material Nitrile Rubber
  • Mounting Type Seat Pad
  • Operating Temperature -20 – 85
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25
  • Sensitivity 80 mV/g
  • Sensitivity Range 80 mV/g
  • Nonlinearity ±1