55E0111-2.50-2(B01) Primary Wire  1
  • Cable Type Primary Wire
  • Voltage Rating 50
  • Max Conductor Resistance 18.5
  • Insulation Material Modified ETFE
  • Conductor Material Bare Copper
  • Wire Color (Base) Brown
  • Wire Color (Stripe) Black
  • Nominal Outside Diameter 1.62
  • Wire Size 1
  • Operating Temperature Range -40 – 200
  • Chemical Resistance ISO6722
  • Packaging Quantity 5000
  • Packaging Method Barrel
55E0111-2.50-9(B01) Primary Wire  1
  • Cable Type Primary Wire
  • Voltage Rating 50
  • Max Conductor Resistance 18.5
  • Insulation Material Modified ETFE
  • Conductor Material Bare Copper
  • Wire Color (Base) Orange
  • Wire Color (Stripe) Blue
  • Nominal Outside Diameter 1.62
  • Wire Size 1
  • Operating Temperature Range -40 – 200
  • Chemical Resistance ISO6722
  • Packaging Quantity 5000
  • Packaging Method Barrel
55E0119-0.50-08(B01) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Black
  • Wire Color (Stripe) Gray
  • Nominal Outside Diameter 1.26
  • Wire Size .5
  • Operating Temperature Range -40 – 200
  • Packaging Quantity 5000
  • Packaging Method Barrel
55E0119-0.50-13(B01) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Brown
  • Wire Color (Stripe) Orange
  • Nominal Outside Diameter 1.26
  • Wire Size .5
  • Operating Temperature Range -40 – 200
  • Packaging Quantity 5000
  • Packaging Method Barrel
55E0119-0.50-5(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Green
  • Nominal Outside Diameter 1.26
  • Wire Size .5
  • Operating Temperature Range -40 – 200
  • Packaging Quantity 15000
  • Packaging Method Spool
55E0119-0.50-90(B01) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) White
  • Wire Color (Stripe) Black
  • Nominal Outside Diameter 1.26
  • Wire Size .5
  • Operating Temperature Range -40 – 200
  • Packaging Quantity 5000
  • Packaging Method Barrel
55E0119-0.75-30(B01) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Orange
  • Wire Color (Stripe) Black
  • Nominal Outside Diameter 1.46
  • Wire Size .75
  • Operating Temperature Range -40 – 200
  • Packaging Quantity 5000
  • Packaging Method Barrel
55E0119-0.75-4(B01) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Yellow
  • Nominal Outside Diameter 1.46
  • Wire Size .75
  • Operating Temperature Range -40 – 200
  • Packaging Quantity 5000
  • Packaging Method Barrel
55E0119-0.75-48(B01) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Yellow
  • Wire Color (Stripe) Gray
  • Nominal Outside Diameter 1.46
  • Wire Size .75
  • Operating Temperature Range -40 – 200
  • Packaging Quantity 5000
  • Packaging Method Barrel
55E0119-0.75-5(B01) Primary Wire  1
  • Cable Type Primary Wire
  • Voltage Rating 50
  • Max Conductor Resistance 37.1
  • Insulation Material Modified ETFE
  • Conductor Material Bare Copper
  • Wire Color (Base) Blue
  • Wire Color (Stripe) White
  • Nominal Outside Diameter 1.5
  • Wire Size .5
  • Operating Temperature Range -40 – 200
  • Chemical Resistance ISO6722
  • Packaging Quantity 10000
  • Packaging Method Spool
55E0119-0.75-54(B01) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Green
  • Wire Color (Stripe) Yellow
  • Nominal Outside Diameter 1.46
  • Wire Size .75
  • Operating Temperature Range -40 – 200
  • Packaging Quantity 5000
  • Packaging Method Barrel
55E0119-0.75-59(NS) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Green
  • Wire Color (Stripe) White
  • Nominal Outside Diameter 1.46
  • Wire Size .75
  • Operating Temperature Range -40 – 200
  • Packaging Quantity 8000
  • Packaging Method Spool
55E0119-1.00-09(B01) Primary Wire  1
  • Voltage Rating 50
  • Conductor Material Bare Copper
  • Wire Color (Base) Black
  • Wire Color (Stripe) White
  • Nominal Outside Diameter 1.62
  • Wire Size 1
  • Operating Temperature Range -40 – 200
  • Packaging Quantity 5000
  • Packaging Method Barrel