5150500309 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 47K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 500
  • Termination Type Printed Circuit Board
  • Dimensions 14.8 x 13.55
  • Comment Suited for Plugin Accessory.
5150500306 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 4.7K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 500
  • Termination Type Printed Circuit Board
  • Dimensions 14.8 x 13.55
  • Comment Suited for Plugin Accessory.
5150500307 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 100
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 500
  • Termination Type Printed Circuit Board
  • Dimensions 14.8 x 13.55
  • Comment Suited for Plugin Accessory.
5150500311 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 100K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 500
  • Termination Type Printed Circuit Board
  • Dimensions 14.8 x 13.55
  • Comment Suited for Plugin Accessory.
5350500107 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 10K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 500
  • Termination Type Printed Circuit Board
  • Dimensions 15.8 x 13.55
  • Comment Suited for Plugin Accessory.
5904620121 Potentiometers
  • Accessory Type Edge Wheel
  • Sealed No
  • Product Type Accessory
5150500304 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 1K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 500
  • Termination Type Printed Circuit Board
  • Dimensions 14.8 x 13.55
  • Comment Suited for Plugin Accessory.
5350500106 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 4.7K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 500
  • Termination Type Printed Circuit Board
  • Dimensions 15.8 x 13.55
  • Comment Suited for Plugin Accessory.
5350500114 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 1M
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 500
  • Termination Type Printed Circuit Board
  • Dimensions 15.8 x 13.55
  • Comment Suited for Plugin Accessory.
5450625103 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 470
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 500
  • Termination Type Printed Circuit Board
  • Dimensions 10 x 9.1