140934-1 Quick Disconnects
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support No
  • Contact Base Material Steel
  • Disconnect Type Quick Disconnect
  • Insertion Force Normal
  • Insulated No
  • Wire Stop No
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Nickel
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Wire Size 20 – 15
  • Wire Size .5 – 1.5
  • Mating Tab Width 4.75
  • Mating Tab Thickness .51
  • Overall Length 14.2
  • CSA Certified Yes
  • UL Rating Listed
  • Packaging Method Strip