404806505008 Trimmers
  • Sealed Yes
  • Resistance 2K
  • Power Rating .75
  • Tolerance 10%
  • Voltage Rating 400
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 19.3 x 4.9 x 6.5
404806505009 Trimmers
  • Sealed Yes
  • Resistance 5K
  • Power Rating .75
  • Tolerance 10%
  • Voltage Rating 400
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 19.3 x 4.9 x 6.5
404806505010 Trimmers
  • Sealed Yes
  • Resistance 10K
  • Power Rating .75
  • Tolerance 10%
  • Voltage Rating 400
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 19.3 x 4.9 x 6.5
404806505011 Trimmers
  • Sealed Yes
  • Resistance 20K
  • Power Rating .75
  • Tolerance 10%
  • Voltage Rating 400
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 19.3 x 4.9 x 6.5
404806505013 Trimmers
  • Sealed Yes
  • Resistance 100K
  • Power Rating .75
  • Tolerance 10%
  • Voltage Rating 400
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 19.3 x 4.9 x 6.5
404806505007 Trimmers
  • Sealed Yes
  • Resistance 1K
  • Power Rating .75
  • Tolerance 10%
  • Voltage Rating 400
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 19.3 x 4.9 x 6.5
404806505002 Trimmers
  • Sealed Yes
  • Resistance 20
  • Power Rating .75
  • Tolerance 10%
  • Voltage Rating 400
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 19.3 x 4.9 x 6.5
404806505003 Trimmers
  • Sealed Yes
  • Resistance 50
  • Power Rating .75
  • Tolerance 10%
  • Voltage Rating 400
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 19.3 x 4.9 x 6.5
404806505004 Trimmers
  • Sealed Yes
  • Resistance 100
  • Power Rating .75
  • Tolerance 10%
  • Voltage Rating 400
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 19.3 x 4.9 x 6.5
404806505005 Trimmers
  • Sealed Yes
  • Resistance 200
  • Power Rating .75
  • Tolerance 10%
  • Voltage Rating 400
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 19.3 x 4.9 x 6.5