404806411007 Trimmers
  • Sealed Yes
  • Resistance 1K
  • Power Rating .5
  • Tolerance 10%
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 4.7 x 10
404806411009 Trimmers
  • Sealed Yes
  • Resistance 5K
  • Power Rating .5
  • Tolerance 10%
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 4.7 x 10
404806411010 Trimmers
  • Sealed Yes
  • Resistance 10K
  • Power Rating .5
  • Tolerance 10%
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 4.7 x 10
404806412007 Trimmers
  • Sealed Yes
  • Resistance 1K
  • Power Rating .5
  • Tolerance 10%
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 4.7 x 10
404806411005 Trimmers
  • Sealed Yes
  • Resistance 200
  • Power Rating .5
  • Tolerance 10%
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 4.7 x 10
404806411006 Trimmers
  • Sealed Yes
  • Resistance 500
  • Power Rating .5
  • Tolerance 10%
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 4.7 x 10
404806411008 Trimmers
  • Sealed Yes
  • Resistance 2K
  • Power Rating .5
  • Tolerance 10%
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 4.7 x 10
404806411011 Trimmers
  • Sealed Yes
  • Resistance 20K
  • Power Rating .5
  • Tolerance 10%
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 4.7 x 10
404806411012 Trimmers
  • Sealed Yes
  • Resistance 50K
  • Power Rating .5
  • Tolerance 10%
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 4.7 x 10
404806411013 Trimmers
  • Sealed Yes
  • Resistance 100K
  • Power Rating .5
  • Tolerance 10%
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 9.5 x 4.7 x 10