404806432009 Trimmers
  • Sealed Yes
  • Resistance 5K
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.7 x 7.2
404806432010 Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.7 x 7.2
404806432013 Trimmers
  • Sealed Yes
  • Resistance 100K
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.7 x 7.2
404806432003 Trimmers
  • Sealed Yes
  • Resistance 50
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.7 x 7.2
404806432004 Trimmers
  • Sealed Yes
  • Resistance 100
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.7 x 7.2
404806432007 Trimmers
  • Sealed Yes
  • Resistance 1K
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.7 x 7.2
404806432011 Trimmers
  • Sealed Yes
  • Resistance 20K
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.7 x 7.2
404806433010 Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.7 x 7.2
404806433012 Trimmers
  • Sealed Yes
  • Resistance 50K
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 6.8 x 4.7 x 7.2