416MA101P Trimmers
  • Sealed Semi-Sealed
  • Resistance 100
  • Power Rating .2
  • Tolerance 25%
  • Voltage Rating 100
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.1 x 6.8 x 3.5
416MA102P Trimmers
  • Sealed Semi-Sealed
  • Resistance 1K
  • Power Rating .2
  • Tolerance 25%
  • Voltage Rating 100
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.1 x 6.8 x 3.5
416MA103P Trimmers
  • Sealed Semi-Sealed
  • Resistance 10K
  • Power Rating .2
  • Tolerance 25%
  • Voltage Rating 100
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.1 x 6.8 x 3.5
416MA104P Trimmers
  • Sealed Semi-Sealed
  • Resistance 100K
  • Power Rating .2
  • Tolerance 25%
  • Voltage Rating 100
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.1 x 6.8 x 3.5
416MA501P Trimmers
  • Sealed Semi-Sealed
  • Resistance 500
  • Power Rating .2
  • Tolerance 25%
  • Voltage Rating 100
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.1 x 6.8 x 3.5
416MA503P Trimmers
  • Sealed Semi-Sealed
  • Resistance 50K
  • Power Rating .2
  • Tolerance 25%
  • Voltage Rating 100
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.1 x 6.8 x 3.5
416PA101M Trimmers
  • Sealed Semi-Sealed
  • Resistance 100
  • Power Rating .2
  • Tolerance 25%
  • Voltage Rating 100
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.1 x 6.8 x 3.5
416PA102M Trimmers
  • Sealed Semi-Sealed
  • Resistance 1K
  • Power Rating .2
  • Tolerance 25%
  • Voltage Rating 100
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.1 x 6.8 x 3.5
416PA103M Trimmers
  • Sealed Semi-Sealed
  • Resistance 10K
  • Power Rating .2
  • Tolerance 25%
  • Voltage Rating 100
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.1 x 6.8 x 3.5
416PA104M Trimmers
  • Sealed Semi-Sealed
  • Resistance 100K
  • Power Rating .2
  • Tolerance 25%
  • Voltage Rating 100
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 8.1 x 6.8 x 3.5