3639B100NT Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 10
  • Current Rating (Max) 3500
  • DC Resistance .03 – .04
  • Tolerance 30%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 8 x 8
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 27
3639B101NT Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 100
  • Current Rating (Max) 1000
  • DC Resistance .287
  • Tolerance 30%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 8 x 8
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3639D151N Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 150
  • Current Rating (Max) 900
  • DC Resistance .358 – .476
  • Tolerance 30%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 10 x 10
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
3639D331N Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 330
  • Current Rating (Max) 550
  • DC Resistance .773
  • Tolerance 30%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 10 x 10
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
3639D470N Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 47
  • Current Rating (Max) 1650
  • DC Resistance .121
  • Tolerance 30%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 10 x 10
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
3639E151NT Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 150
  • Current Rating (Max) 1000
  • DC Resistance .235
  • Tolerance 30%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 10 x 10
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled