3638C331MT Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 330
  • Current Rating (Max) 400
  • DC Resistance .73
  • Tolerance 20%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 7 x 7
  • Operating Temperature Range -25 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 65
3638C471MT Power Inductors
  • Element Type Wirewound
  • Shielded Yes
  • Inductance 470
  • Current Rating (Max) 320
  • DC Resistance 1.1
  • Tolerance 20%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 7 x 7
  • Operating Temperature Range -25 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 80