3625B331KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 330
  • Current Rating (Max) 620
  • DC Resistance .95
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 10 x 10 x 4.5
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Quality Factor 12