3624B100KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 10
  • Current Rating (Max) 450
  • DC Resistance .39
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.2 x 2.5
  • Operating Temperature Range -25 – 105
  • Packaging Method Taped & Reeled
3624D221KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 220
  • Current Rating (Max) 130
  • DC Resistance 5.4
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2
  • Operating Temperature Range -25 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 45
3624H102KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 1000
  • Current Rating (Max) 300
  • DC Resistance 4.8
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13.1 x 8
  • Operating Temperature Range -25 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 25
3624H221KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 220
  • Current Rating (Max) 600
  • DC Resistance 1.1
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 13.1 x 8
  • Operating Temperature Range -25 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 20
3624H331KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 330
  • Current Rating (Max) 500
  • DC Resistance 1.6
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Operating Temperature Range -25 – 105
  • Packaging Method Taped & Reeled
  • Quality Factor 20