3315X102M Trimmers
  • Sealed Yes
  • Resistance 1K
  • Tolerance 20%
  • Power Rating .25
  • Voltage Rating 200
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
3315X103M Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 20%
  • Power Rating .25
  • Voltage Rating 200
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
3315X502M Trimmers
  • Sealed Yes
  • Resistance 5K
  • Tolerance 20%
  • Power Rating .25
  • Voltage Rating 200
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
3315X503M Trimmers
  • Sealed Yes
  • Resistance 50K
  • Tolerance 20%
  • Power Rating .25
  • Voltage Rating 200
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3