3270P101K Trimmers
  • Sealed Yes
  • Resistance 100
  • Power Rating .25
  • Tolerance 10%
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
3270P102K Trimmers
  • Sealed Yes
  • Resistance 1K
  • Power Rating .25
  • Tolerance 10%
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
3270P103K Trimmers
  • Sealed Yes
  • Resistance 10K
  • Power Rating .25
  • Tolerance 10%
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
3270P104K Trimmers
  • Sealed Yes
  • Resistance 100K
  • Power Rating .25
  • Tolerance 10%
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
3270P501K Trimmers
  • Sealed Yes
  • Resistance 500
  • Power Rating .25
  • Tolerance 10%
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
3270P504K Trimmers
  • Sealed Yes
  • Resistance 500K
  • Power Rating .25
  • Tolerance 10%
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
3270W101K Trimmers
  • Sealed Yes
  • Resistance 100
  • Power Rating .25
  • Tolerance 10%
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.35 x 4.45 x 6.35
3270W102K Trimmers
  • Sealed Yes
  • Resistance 1K
  • Power Rating .25
  • Tolerance 10%
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.35 x 4.45 x 6.35
3270W103K Trimmers
  • Sealed Yes
  • Resistance 10K
  • Power Rating .25
  • Tolerance 10%
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.35 x 4.45 x 6.35
3270W501K Trimmers
  • Sealed Yes
  • Resistance 500
  • Power Rating .25
  • Tolerance 10%
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.35 x 4.45 x 6.35