3240W101K Trimmers
  • Sealed Yes
  • Resistance 100
  • Tolerance 10%
  • Power Rating .25
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 3.5 x 5.1
3240W103K Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 10%
  • Power Rating .25
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 3.5 x 5.1
3240W104K Trimmers
  • Sealed Yes
  • Resistance 100K
  • Tolerance 10%
  • Power Rating .25
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 3.5 x 5.1
3240W503K Trimmers
  • Sealed Yes
  • Resistance 50K
  • Tolerance 10%
  • Power Rating .25
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 3.5 x 5.1