3150W103P Trimmers
  • Sealed No
  • Resistance 10K
  • Tolerance 25%
  • Power Rating .2
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.8 x 1.4
  • Comment Open Frame
3150W202P Trimmers
  • Sealed No
  • Resistance 2K
  • Tolerance 25%
  • Power Rating .2
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.8 x 1.4
  • Comment Open Frame