3142W102P Trimmers
  • Sealed No
  • Resistance 1K
  • Power Rating .15
  • Tolerance 25%
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W103P Trimmers
  • Sealed No
  • Resistance 10K
  • Power Rating .15
  • Tolerance 25%
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W104P Trimmers
  • Sealed No
  • Resistance 100K
  • Power Rating .15
  • Tolerance 25%
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W105P Trimmers
  • Sealed No
  • Resistance 1M
  • Power Rating .15
  • Tolerance 25%
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W202P Trimmers
  • Sealed No
  • Resistance 2K
  • Power Rating .15
  • Tolerance 25%
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W203P Trimmers
  • Sealed No
  • Resistance 20K
  • Power Rating .15
  • Tolerance 25%
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W501P Trimmers
  • Sealed No
  • Resistance 500
  • Power Rating .15
  • Tolerance 25%
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W502P Trimmers
  • Sealed No
  • Resistance 5K
  • Power Rating .15
  • Tolerance 25%
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W503P Trimmers
  • Sealed No
  • Resistance 50K
  • Power Rating .15
  • Tolerance 25%
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W504P Trimmers
  • Sealed No
  • Resistance 500K
  • Power Rating .15
  • Tolerance 25%
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame