3130W203P Trimmers
  • Sealed No
  • Resistance 20K
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.75 x 3.1 x 1.55
  • Comment Open Frame