3121X102P Trimmers
  • Sealed No
  • Resistance 1K
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 2.75 x 2.2 x 1.05
  • Comment Open Frame