172615-2 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Number of Positions 3
  • Housing Color Black
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Flag
  • Housing Material Nylon 6/6
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
160862-8 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Contact Base Material Phosphor Bronze
  • Disconnect Type Quick Connect
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Flag
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 17 – 13
  • Wire Size 1 – 2.5
  • Mating Tab Width 7.92
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.1 – 3.1
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 3
  • Overall Length 16.8
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 2500
  • Comment For Mini Applicator.
180422-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Disconnect
  • Insertion Force Normal
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Flag
  • Crimp Type F-Crimp
  • Wire Size 17 – 13
  • Wire Size 1 – 2.5
  • Mating Tab Width 7.92
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3 – 4.3
  • Receptacle Stock Thickness .41
  • Overall Length 17.6
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Comment According to DIN 46340, Part 5
925176 Crimp Terminal Housings  1
  • Terminates To Wire/Cable
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Mating Retention With
  • Terminal & Splice Style Receptacle
  • Mating Retention Type Latch
  • Length 20.5
  • Packaging Method Carton
  • Packaging Quantity 2200
62092-1 Quick Disconnects  1
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Fully Insulated No
  • Plating Material Unplated
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 18 – 14
  • Mating Tab Width 7.92
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.29 – 3.3
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 3.3
  • Overall Length 22.86
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Method Reel
  • Packaging Quantity 8000
  • Line Premier
626213-1 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Terminal & Splice Style Receptacle
  • Length 20.4
  • Packaging Method Box
  • Packaging Quantity 2800
925176-5 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Terminal & Splice Style Receptacle
  • Length 20.5
  • Packaging Method Carton
  • Packaging Quantity 2200
180373-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Disconnect
  • Insertion Force Normal
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Plating Thickness 1
  • Terminal Type Receptacle
  • Terminal Orientation Flag
  • Crimp Type F-Crimp
  • Mating Retention Type Locking Lance
  • Wire Size 17 – 13
  • Wire Size 1 – 2.5
  • Mating Tab Width 7.92
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.5 – 3.8
  • Receptacle Stock Thickness .41
  • Overall Length 18.5
  • Packaging Method Reel
  • Packaging Quantity 3000
63820-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Silver
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 14 – 10
  • Wire Size 2 – 6
  • Mating Tab Width 7.92
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3.81 – 5.08
  • Receptacle Stock Thickness .46
  • Wire Insulation Diameter (Max) 5.08
  • Overall Length 22.86
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Reel
  • Packaging Quantity 6000
  • Line Premier