4000-20M04K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 12
  • Power Rating 30
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-01M04AE999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 5
  • Power Rating 30
  • Termination Type Quick Connect, Top
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-01M04K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 30
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-03M04K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 277 V
  • Secondary Voltage 5
  • Power Rating 30
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-09M04AE999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 5
  • Power Rating 30
  • Termination Type Quick Connect, Top
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-09M04K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 5
  • Power Rating 30
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000Y01M04K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 5
  • Power Rating 30
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Box