CAT-EAC0000 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Material Ceramic
  • Weight .6
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 20
  • Sensitivity .05
  • Nonlinearity ±1
3038 Embedded Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-100 to 0-5000
  • Number of Axes 1
  • Material Ceramic
  • Weight .6
  • Mounting Type Solder
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 50
  • Overall Acceleration Range (±) 50 – 6000
  • Sensitivity .1
  • Sensitivity Range .1 – 2
  • Nonlinearity ±1