127794N001 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 2
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 46
  • Application Diameter (Max) (Body) 78
  • Application Diameter (Min) (Leg) 19
  • Application Diameter (Max) (Leg) 36
  • Expanded Inside Diameter (Min) (Body) 86
  • Expanded Inside Diameter (Min) (Leg) 40
  • Leg Length 75
  • Overall Length 200
  • Recovered Inside Diameter (Max) (Body) 42
  • Recovered Inside Diameter (Max) (Leg) 17
  • Recovered Wall Thickness (Max) (Body) 2.5
  • Recovered Wall Thickness (Max) (Leg) 2.5
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 10
  • Minimum Packaging Unit 10
  • Product Use Closure on power cables and telecom cables
  • Other Colors Available No
D45696N001 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 2
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 10
  • Application Diameter (Max) (Body) 26
  • Application Diameter (Min) (Leg) 5
  • Application Diameter (Max) (Leg) 14
  • Expanded Inside Diameter (Min) (Body) 28
  • Expanded Inside Diameter (Min) (Leg) 15
  • Leg Length 25
  • Overall Length 90
  • Recovered Inside Diameter (Max) (Body) 9.2
  • Recovered Inside Diameter (Max) (Leg) 4.1
  • Recovered Wall Thickness (Max) (Body) 3.2
  • Recovered Wall Thickness (Max) (Leg) 1.6
  • Body Length 20
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 20
  • Minimum Packaging Unit 20
  • Product Use Closure on power cables and telecom cables
  • Other Colors Available No
D93040N001 Power Cable Breakouts  1
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Cable Breakout Boot
  • Adhesive Coating Yes
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Planar
  • Number of Branches/Legs 2
  • Voltage Rating ≤ 1
  • Flexibility Semi-Rigid
  • Color Black
  • Mechanical Reinforcement No
  • Application Diameter (Min) (Body) 35
  • Application Diameter (Max) (Body) 44
  • Application Diameter (Min) (Leg) 8
  • Application Diameter (Max) (Leg) 20
  • Expanded Inside Diameter (Min) (Body) 48
  • Expanded Inside Diameter (Min) (Leg) 22
  • Leg Length 70
  • Overall Length 170
  • Recovered Inside Diameter (Max) (Body) 32
  • Recovered Inside Diameter (Max) (Leg) 7
  • Recovered Wall Thickness (Max) (Body) 2
  • Recovered Wall Thickness (Max) (Leg) 2
  • Wall Thickness Thick/Heavy
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Minimum Order Quantity 20
  • Minimum Packaging Unit 20
  • Product Use Closure on power cables and telecom cables
  • Other Colors Available No