1-1987252-3 Solar Distribution Boxes  1
  • Product Type Junction Box
  • Junction Box Type Crystalline
  • Connector Type Cable Coupler
  • Connection Style Direct Wire
  • Diode Style SL1515B
  • Bypass Diode With
  • Jacket Color Black
  • Color Black
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 2
  • Housing Color Black
  • Wire Size (mm²) 4