151325-1 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Terminal & Splice Style Receptacle
  • Length 29.6
  • Packaging Method Carton
  • Packaging Quantity 1000
163007-1 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Terminal & Splice Style Receptacle
  • Length 24.1
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1500
626229 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Terminal & Splice Style Receptacle
  • Length 24.1
  • Packaging Method Box
  • Packaging Quantity 1700
480003-5 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Terminal & Splice Style Receptacle
  • Length 24
  • UL Flammability Rating UL 94V-2
  • Packaging Method Package
  • Packaging Quantity 1
725964-2 PCB Terminals  1
  • Terminates To Printed Circuit Board
  • Insertion Force Normal
  • Stud Hole No
  • Terminal Angle Straight
  • Plating Material Tin
  • Terminal Orientation Straight
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Receptacle Stock Thickness .81
  • Packaging Method Bag
  • Packaging Quantity 1000
626541-1 Crimp Terminal Housings  1
  • Housing Type Tab Housing
  • Product Type Terminal Housing
  • Terminal & Splice Style Tab
  • Length 32.6
  • Packaging Method Package
  • Packaging Quantity 1500
928948-4 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Contact Base Material Phosphor Bronze
  • Disconnect Type Quick Disconnect
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Plating Material Tin
  • Plating Thickness 2 – 10
  • Finish Matte
  • Terminal Type Tab
  • Terminal Orientation Straight
  • Crimp Type F-Crimp
  • Locking Lance Height 1.5
  • Mating Retention Type Dimple
  • Wire Size 17 – 13
  • Wire Size 1 – 2.5
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Accepts Wire Insulation Diameter Range 2.4 – 3.7
  • Receptacle Stock Thickness .38
  • Wire Insulation Diameter (Max) 3.7
  • Overall Length 28
  • Packaging Method Package
  • Packaging Quantity 1500
  • Line FASTON .250
42731-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Low
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Wire Size 22 – 18
  • Wire Size .3 – .8
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 1.52 – 2.54
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 2.54
  • Overall Length 20.32
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 500
  • Line Premier
60878-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 22 – 18
  • Wire Size .3 – .8
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.29 – 3.3
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 3.3
  • Overall Length 20.07
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Line Premier
341001-6 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insulated Wire Support Yes
  • Insertion Force Low
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type FLK
  • Wire/Cable Composition Stranded
  • Plating Material Pre-Tin
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Extraction Force 7 – 100
  • Extraction Force .7 – 10.2
  • Mating Retention Type Dimple
  • Wire Size 13 – 11
  • Wire Size 2.5 – 4
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3.6 – 4.3
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 4.3
  • Overall Length 22.76
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 500
  • Comment FLK-Wire: Normal Wire