23ESA102MLA50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 1K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
23ESA103MLA50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
23ESA103MPE32N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
23ESA222MLA50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 2.2K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
23ESA223MMF50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 22K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
23ESA224MLA50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 220K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
23ESA472MLA50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 4.7K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
23ESA473KMF16N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 47K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
23ESA473MLA50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 47K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
23ESA473MMF50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 47K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
23ESB105MMF50NF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 1M
  • Power Rating .2
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
27ESA103MMF50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
27ESA104MMF50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
27ESA104MMF50NF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
27ESA502MMF50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 5K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
27ESA503MMF50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 50K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
27ESB103MMF50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .2
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
27ESB104MMF50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .2
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
27ESB104MMF50NF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .2
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
27ESB503MMF50N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 50K
  • Power Rating .2
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4