4000-20C02K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 12
  • Power Rating 20
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-04C02K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 480 V
  • Secondary Voltage 24
  • Power Rating 20
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-09C02K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 12
  • Power Rating 20
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-01C02BB999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 20
  • Termination Type Quick Connect, One Side
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-03C02K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 277 V
  • Secondary Voltage 24
  • Power Rating 20
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-01C02K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 20
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-02C02BB999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 240 V
  • Secondary Voltage 24
  • Power Rating 20
  • Termination Type Quick Connect, One Side
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-114C02BB999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 240 V
  • Secondary Voltage 12
  • Power Rating 20
  • Termination Type Quick Connect, One Side
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-20C02BB999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 12
  • Power Rating 20
  • Termination Type Quick Connect, One Side
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000Y01C02BB999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 5
  • Power Rating 20
  • Termination Type Quick Connect, One Side
  • Mount Style Foot
  • Packaging Method Box