20-050-19X Protective Relays
  • Protection Function Over/Underfrequency
  • Time Delay Without
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Input Voltage 120
  • Actuating System AC
  • Frequency Adjustment 45 – 60
  • Type of Control Potentiometer Adjustable
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 88.9 x 114.3
  • Mode of Operation Adjustable Pick-Up & Adjustable Drop-Out
20-050-19PX Protective Relays
  • Protection Function Over/Underfrequency
  • Time Delay Without
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Input Voltage 120
  • Actuating System AC
  • Frequency Adjustment 45 – 60
  • Type of Control Potentiometer Adjustable
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 88.9 x 114.3
  • Mode of Operation Adjustable Pick-Up & Adjustable Drop-Out