3-520151-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated Yes
  • Wire Stop Yes
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Voltage (Max) 600
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 16 – 14
  • Wire Size 1.31 – 2.08
  • Mating Tab Width 4.75
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 6.6
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 6.6
  • Overall Length 23.7
  • Operating Temperature Range 105
  • UL Rating Listed
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Barrel Color Blue
170331-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insulated Wire Support Yes
  • Insertion Force Low
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Plating Material Pre-Tin
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Extraction Force 7 – 100
  • Extraction Force .7 – 10.2
  • Mating Retention Type Dimple
  • Wire Size 20 – 16
  • Wire Size .5 – 1.3
  • Mating Tab Width 4.75
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 1.9 – 3.4
  • Receptacle Stock Thickness .3
  • Wire Insulation Diameter (Max) 3.4
  • Overall Length 21.6
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 1000
170038-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Plating Thickness 1
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 20 – 16
  • Wire Size .5 – 1.3
  • Mating Tab Width 4.75
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.3 – 3.3
  • Receptacle Stock Thickness .3
  • Wire Insulation Diameter (Max) 3.3
  • Overall Length 16.41
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
3-520410-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated Yes
  • Wire Stop Yes
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Voltage (Max) 600
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 16 – 14
  • Wire Size 1.31 – 2.08
  • Mating Tab Width 4.75
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 2.29 – 4.06
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 4.06
  • Overall Length 21.75
  • Operating Temperature Range 105
  • UL Rating Listed
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Barrel Color Blue
61664-1 PCB Terminals  1
  • Mounting Style Stud Mount
  • Terminates To Printed Circuit Board
  • Stud Hole Yes
  • Terminal Angle 45°
  • Plating Material Tin
  • Terminal Orientation Straight
  • Stud Diameter 4.34
  • Mating Tab Width 4.75
  • Mating Tab Thickness .51
  • Receptacle Stock Thickness .51
  • Packaging Method Bag
  • Packaging Quantity 1000
3-520339-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Low
  • Insulated Yes
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Voltage (Max) 600
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Flag
  • Barrel Type Closed
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 16 – 14
  • Wire Size 1.31 – 2.08
  • Mating Tab Width 4.75
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 4.7
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 4.7
  • Overall Length 13.08
  • Operating Temperature Range 105
  • UL Rating Listed
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Barrel Color Blue
3-350816-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated Yes
  • Wire Stop Yes
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Voltage (Max) 600
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 16 – 14
  • Wire Size 1.31 – 2.08
  • Mating Tab Width 4.75
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 4.06
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 4.06
  • Overall Length 21.75
  • Operating Temperature Range 105
  • UL Rating Listed
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Barrel Color Blue
2-520182-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated Yes
  • Wire Stop Yes
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Voltage (Max) 600
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 22 – 18
  • Wire Size .3 – .8
  • Mating Tab Width 4.75
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 3.43
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 3.43
  • Overall Length 21.75
  • Operating Temperature Range 105
  • UL Rating Listed
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Barrel Color Red
62747-1 PCB Terminals  1
  • FASTON Yes
  • Terminates To Printed Circuit Board
  • Insulated Wire Support No
  • Stud Hole No
  • Terminal Angle 90°
  • Connection Capacity Single
  • Plating Material Tin
  • Plating Thickness 3.81
  • Terminal Type Tab
  • Underplating Material Copper
  • Terminal Size 4.75
  • Terminal Orientation Straight
  • Contact Plating Material Tin
  • Termination Method Through Hole - Solder
  • PCB Thickness (Recommended) 1.57
  • Mating Tab Width 4.75
  • Mating Tab Thickness .51
  • Height Off PCB 8.43
  • Receptacle Stock Thickness .51
  • Extension Below Board 3.18
  • Packaging Method Reel
  • Packaging Quantity 1000
2-521103-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated Yes
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Voltage (Max) 600
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal Type Tab
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 22 – 18
  • Wire Size .3 – .8
  • Mating Tab Width 4.75
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 3.43
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 3.43
  • Overall Length 20.14
  • Operating Temperature Range 105
  • UL Rating Listed
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Barrel Color Red