4700-09Z18BB999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 10
  • Power Rating 150
  • Termination Type Quick Connect, One Side
  • Mount Style Foot
  • Packaging Method Bulk Pack
4700-09Z18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 24
  • Power Rating 150
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack