1986166-2 Power Cable
  • Cable Type Solar
  • Product Type Cable
  • Number of Conductors 1
  • Voltage Rating 600
  • Jacket Color Black
  • Wire Color BK
  • Conductor Material Tin-Plated Copper
  • Wire Size 14
  • Wire Size 2.5
  • Grounding Solution for Solar No
  • Packaging Method Reel
1986166-3 Power Cable
  • Cable Type Solar
  • Product Type Cable
  • Number of Conductors 1
  • Voltage Rating 600
  • Jacket Color Black
  • Wire Color BK
  • Conductor Material Tin-Plated Copper
  • Wire Size 14
  • Wire Size 2.5
  • Grounding Solution for Solar No
  • Packaging Method Reel