207528-9 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • PCB Mounting Orientation Vertical
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Connector Type Header
  • Connector Configuration Square Grid
  • Number of Positions 12
  • Number of Rows 4
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 7.5
  • Tail Plating Thickness 3.81
  • Contact Layout Matrix
  • Tail Plating Material Tin
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to PC Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Contact Retention With
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Width 21.34
  • Height 14.35
  • Tail Length 4.6
  • Length 32.51
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 55
207120-8 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Vertical
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Connector Configuration Square Grid
  • Number of Positions 12
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 7.5
  • Contact Layout Matrix
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to PC Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Tab
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Width 24.23
  • Height 11.79
  • Tail Length 4.6
  • Length 32.51
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 55
2-640502-4 Rectangular Power Connectors
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 3
  • Number of Positions 12
  • PCB Mounting Orientation Vertical
  • Number of Rows 4
  • Row-to-Row Spacing 4.191
  • Contact Layout Inline
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Termination Area Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Wire/Cable Size 26 – 18
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 1.53
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon GF
  • Length 19.94
  • Height 13.46
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 15
  • Width 15.748
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • VDE Tested No
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
1-640512-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 12
  • Number of Signal Positions 12
  • Number of Rows 4
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Accepts Wire Insulation Diameter Range 2.92
  • Width 25.53
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 700
207120-9 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Vertical
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Connector Configuration Square Grid
  • Number of Positions 12
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 7.5
  • Contact Layout Matrix
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to PC Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Tab
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Width 24.23
  • Height 11.79
  • Tail Length 4.6
  • Length 32.51
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 55
350374-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Material Nylon
  • Color Brick Red
  • Inside Diameter 10.67
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment One piece - Clam Shell.
2-640502-2 Rectangular Power Connectors
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 3
  • Number of Positions 12
  • PCB Mounting Orientation Vertical
  • Number of Rows 4
  • Row-to-Row Spacing 4.191
  • Contact Layout Inline
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Termination Area Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Wire/Cable Size 26 – 18
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 1.53
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon GF
  • Length 19.94
  • Height 13.46
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 11.18
  • Width 15.748
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
207602-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief Kit
  • Product Type Accessory
  • Material Nylon
  • Color Natural Red
  • Operating Temperature Range -55 – 130
  • CSA File Number LR16455
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 1
1-640522-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 12
  • Number of Signal Positions 12
  • Number of Rows 4
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Accepts Wire Insulation Diameter Range 2.92
  • Width 25.53
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 800
207528-8 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • PCB Mounting Orientation Vertical
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Connector Type Header
  • Connector Configuration Square Grid
  • Number of Positions 12
  • Number of Rows 4
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Tin
  • Contact Current Rating (Max) 7.5
  • Tail Plating Thickness 3.81
  • Contact Layout Matrix
  • Tail Plating Material Tin
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to PC Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention Without
  • Contact Retention With
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Width 21.34
  • Height 14.35
  • Tail Length 4.6
  • Length 32.51
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 70
6368168-4 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Multiple
  • Port Matrix Configuration 2 x 1
  • Connector Contact Density Standard
  • Multiple Port Configuration Stacked
  • Status Indicator LED
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 4
  • Shield Material Copper Alloy
  • Shield Plating Material Tin over Copper
  • Latch Orientation Inverted (Top) / Standard (Bottom)
  • Profile Standard
  • LED Color (Bottom Left) Green
  • LED Color (Bottom Right) Yellow
  • LED Color (Top Left) Green
  • LED Color (Top Right) Yellow
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Press-Fit
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • PCB Ground Type Grounding Clips
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 2.25
  • Connector Height 22.99
  • Operating Temperature Range -30 – 70
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Method Tray
  • Packaging Quantity 45
640502-1 Rectangular Power Connectors
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 3
  • Number of Positions 12
  • PCB Mounting Orientation Vertical
  • Number of Rows 4
  • Row-to-Row Spacing 4.191
  • Contact Layout Inline
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Wire/Cable Size 28 – 26
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.69
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon
  • Length 19.94
  • Height 13.46
  • PCB Thickness (Recommended) 1.6
  • Width 15.748
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • VDE Tested No
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
1-207120-0 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Vertical
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Connector Configuration Square Grid
  • Number of Positions 12
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 7.5
  • Contact Layout Matrix
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to PC Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Tab
  • PCB Mount Retention Without
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Tail Length 4.6
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 55
1-207120-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Vertical
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Connector Configuration Square Grid
  • Number of Positions 12
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 7.5
  • Contact Layout Matrix
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to PC Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Tab
  • PCB Mount Retention Without
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Tail Length 4.6
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 70
1-350374-9 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Material Nylon
  • Color Black
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment One piece - Clam Shell.
640502-3 Rectangular Power Connectors
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 3
  • Number of Positions 12
  • PCB Mounting Orientation Vertical
  • Number of Rows 4
  • Row-to-Row Spacing 4.191
  • Contact Layout Inline
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Wire/Cable Size 28 – 26
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.69
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon
  • Length 19.94
  • Height 13.46
  • PCB Thickness (Recommended) 1.6
  • Width 15.748
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • VDE Tested No
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
1-207528-0 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Plug
  • PCB Mounting Orientation Vertical
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Connector Configuration Square Grid
  • Number of Positions 12
  • Number of Rows 4
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 7.5
  • Tail Plating Thickness 3.81
  • Contact Layout Matrix
  • Tail Plating Material Tin
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to PC Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention Without
  • Housing Material Nylon GF
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Tail Length 4.88
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 70
1-917572-2 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Strain Relief Without
  • Number of Positions 12
  • Number of Rows 1
  • Operating Voltage 10 VAC
  • Color Black
  • Contact Current Rating (Max) 1
  • Contact Layout Inline
  • Contact Type Pin
  • Termination Method to Wire/Cable Crimp
  • Mating Retention With
  • Mating Retention Type Polarization
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Housing Material Nylon - GF
  • Wire/Cable Size .0509 – .129
  • Wire/Cable Size 30 – 26
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 100
1986569-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Vertical
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Post Type Solder Post
  • Connector Type Header
  • Connector Configuration Square Grid
  • Number of Positions 12
  • Coaxial Socket Without
  • Keying None
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Type Mounting Ears
  • Mating Retention With
  • Mating Retention Type Connector Lock
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Tail Length 4.6
  • Packaging Method Box & Tray
  • Packaging Quantity 55
640502-2 Rectangular Power Connectors
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 3
  • Number of Positions 12
  • PCB Mounting Orientation Vertical
  • Number of Rows 4
  • Row-to-Row Spacing 4.191
  • Contact Layout Inline
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Wire/Cable Size 28 – 26
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.69
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon
  • Length 19.94
  • Height 13.46
  • PCB Thickness (Recommended) 1.6
  • Width 15.748
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • VDE Tested No
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200