213647-1 Bus Bar Connectors
  • Connector System Board-to-Bus Bar
  • Connector & Contact Terminates To Bus Bar
  • PCB Mounting Orientation Right Angle
  • Connector Style Receptacle
  • Product Type Pluggable Bus Bar Connector
  • Connector Type Connector Assembly
  • Number of Positions 1
  • Current Rating 500
  • Hot Pluggable No
  • Operating Voltage 600
  • Operating Voltage Reference AC
  • Underplate Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Style Socket
  • Contact Plating Thickness 6.35
  • Contact Design 3-Beam
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Ear(s)
  • Mating Alignment Type Blindmate
  • Housing Material Stainless Steel
  • Wire Size 2
  • Wire Size 67099 – 69073
  • Width 31.8
  • Wire Size 34 – 35
  • Length 50.6
  • Height 29.2
  • Operating Temperature Range -55 – 105
  • UL Rating Recognized
  • UL File Number E113407
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Method Bag/Box
  • Blade Thickness 3.175
  • Comment Right Angle Mounting Flange, Power cables must be terminated with terminals compatible with the connector material (example: AMP SOLISTRAND terminals, silver plating over nickel).
1367369-1 Bus Bar Connectors
  • Connector System Bus Bar-to-Bus Bar
  • Connector & Contact Terminates To Bus Bar
  • PCB Mounting Orientation Right Angle
  • Connector Style Receptacle
  • Product Type Pluggable Bus Bar Connector
  • Connector Type Connector Assembly
  • Current Rating 500
  • Hot Pluggable No
  • Operating Voltage 600
  • Operating Voltage Reference AC
  • Operating Voltage 15
  • Underplate Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Style Socket
  • Contact Plating Thickness 6.35
  • Contact Design 3-Beam
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Clinch Nuts
  • Mating Alignment Type Blindmate
  • Housing Material Stainless Steel
  • Width 36.8
  • Length 50.9
  • Height 29.2
  • Operating Temperature Range -55 – 105
  • UL Rating Recognized
  • UL File Number E113407
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Method Bag/Box
  • Blade Thickness 3.175
  • Comment Right Angle Mounting Flange
63705-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Unplated
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Mating Retention Type Dimple
  • Wire Size 22 – 18
  • Wire Size .3 – .8
  • Mating Tab Width 3.18
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 2.3 – 2.8
  • Receptacle Stock Thickness .25
  • Overall Length 16.13
  • Wire Insulation Diameter (Max) 2.8
  • UL Rating Listed
  • CSA Certified Yes
  • Packaging Method Reel
  • Packaging Quantity 15000
63580-1 Quick Disconnects
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated Wire Support Yes
  • Disconnect Type Quick Disconnect
  • Insertion Force Normal
  • Insulated Yes
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Crimp Type F-Crimp
  • Locking Lance Height 2.11
  • Mating Retention Type Locking Lance
  • Wire Size 22 – 18
  • Wire Size .3 – .9
  • Mating Tab Width 3.18
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 2.29 – 3.3
  • Receptacle Stock Thickness .51
  • Overall Length 25.73
  • Packaging Method Carton
  • Packaging Quantity 10000
  • Comment With locking lance.