CAT-BLPS0000 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Absolute
  • Tubes Short Tube
  • Supply Voltage 1.235
  • Dimensions 14.7 x 15.2
  • Operating Temperature -10 – 85
  • Pressure -1000 – 400
  • Output/Span 10 - 90% Vdc
  • Accuracy -160 to +200mbar
  • Package 6 pin DIL
  • Options Low Power
1220 Board Level Pressure Sensors  1
  • Sensor Type mV Output Pressure Sensors
  • Type Absolute
  • Leads/Pins Opposite Side of Vent Tube
  • Tubes Barb Tube
  • Supply Voltage 1.235
  • Dimensions 14.7 x 15.2
  • Operating Temperature -40 – 125
  • Output/Span 50mV
  • Accuracy ±0.1% Span Non-Linearity
  • Package 8 pin DIL