2-520932-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated Yes
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Wire Stop Yes
  • Voltage (Max) 600
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size .32 – .82
  • Mating Tab Width 2.8
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 1.52 – 3.05
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 3.05
  • Overall Length 18.7
  • Operating Temperature Range 105
  • UL Flammability Rating UL 94V-2
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 3000
  • Barrel Color Red
2-520979-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated Yes
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Wire Stop Yes
  • Voltage (Max) 600
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size .32 – .82
  • Mating Tab Width 2.8
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 1.52 – 3.05
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 3.05
  • Overall Length 18.7
  • Operating Temperature Range 105
  • UL Flammability Rating UL 94V-2
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 3000
  • Barrel Color Red