42765-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insulated Wire Support Yes
  • Insulated No
  • Wire/Cable Type Discrete Wire
  • Wire Stop No
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Crimp Type F-Crimp
  • Wire Size .2 – .4
  • Mating Tab Width 2
  • Mating Tab Thickness .58
  • Accepts Wire Insulation Diameter Range 1.52
  • Receptacle Stock Thickness .35
  • Wire Insulation Diameter (Max) 1.52
  • Overall Length 12.7
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 15000
  • Line Budget