1473790-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On The Terminal
  • Strain Relief No
  • Number of Positions 4
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Natural
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width .64
  • Mounting Feature Yes
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 2.2
  • Width 14.2
  • Height 12.8
  • Length 35.2
  • Operating Temperature Range -30 – 80
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes