Overview
DEUTSCH DT dust caps provide temporary protection from dirt, dust, and paint overspray.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accessory Type  Dust Cover

  • Strain Relief  No

  • Connector System  Wire-to-Wire

  • Sealable  Yes

Configuration Features

  • Number of Positions  2, 3, 4, 6, 8, 12

Body Features

  • Color  Black

  • Material  PA GF

Usage Conditions

  • Operating Temperature Range -55 – 125 °C [ -67 – 257 °F ]

Industry Standards

  • Degree of Protection  IP68

  • UL Flammability Rating  None

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. 

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.