Build and price the product now

Overview

  1. M5800 Pressure Transducer Video (English)

Discover how the M5800 digital display pressure transducer offers precise measurements at a superior value, providing true control of your processes.

Offering precise measurements at a superior value, this sensor can be easily configured based on your specific requirements including pressure range, pressure fitting, analog output, and electrical connection.  The M5800 pressure transdcuer display zero tare feature enables the local user to precisely set the display to zero and offers a more precise pressure measurement and true control of your processes. 

Benefits

  • CE compliance
  • Reverse polarity protection on input
  • Short circuit protection on output
  • ±0.25% Accuracy
  • ±1.0% Total Error Band (TEB)
  • ±0.25% of reading ±1 count for display accuracy
  • Compact outline
  • -40°C to +85°C operating temperature
  • IP67 weatherproof
  • Continuous display rotation

Applications

  • Food & beverage systems
  • Pharmaceutical & medical systems
  • Pumps and compressors
  • Hydraulic/Pneumatic systems

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Industrial Pressure Transducers

  • Type  Compound, Gage

Configuration Features

  • Pressure Port/Fitting  1/4-18 NPT, 1/4-19 BSPP Female, 1/4-19 BSPP, 1/4-19 BSPT, 1/8-27 NPT, 7-16-20 UNF Female SAE J513 Straight Thread, 7/16 -20 UNF Female SAE J513 Straight thread with Integral Valve, 7/16-20 UNF Male SAE J1926-2 Straight Thread O-Ring BUNA-N, G1/4 DIN3852 Form E Gasket DIN3869-14 NBR, G1/4 JIS B2351, G3/8 JIS B2351, M10x1 mm ISO 6149-2, M12x1.5mm ISO6149-2, M14x1.5mm ISO6149-2, M20x1.5mm ISO6149-2

  • Electrical Connection  Custom Cable Length

Electrical Characteristics

  • Supply Voltage (V) 12 – 30, 8 – 30

Body Features

  • Port Material  17-4PH, 316L

Usage Conditions

  • Pressure (bar) 3.5, 7, 10, 20, 35, 70, 200, 350, 500, 700, 10001

  • Pressure (psi) 50, 100, 200, 300, 500, 1000, 3000, 5000, 7000, 10000, 15000

  • Operating Temperature -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Overpressure  2X Rated

  • Pressure Range  0 – 50 to 15000 psi

  • Output/Span  .5 – 4.5 V, 0 – 10 V, 0 – 10 V, 0 – 5 V, 1 – 6 V, 4 – 20 mA

  • Accuracy  ±.25 % FS BFSL

Other

  • Options  Adhesive Label, Laser Marking, No Snubber, Oxygen Clean B40.1 Level IV, With Snubber

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.