Overview

DEUTSCH DT housings are available in several modifications, engineered for flexibility and performance.

Series Overview

  • Accepts contact size 16 (13 amps)
  • 14-20 AWG (2.50-0.50 mm2)
  • 2, 3, 4, 6, 8, and 12 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: Backshells, boots, dust caps, gaskets, mounting clips
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

Frequently Asked Questions

Q:    What is a DT connector?

A:     DEUTSCH DT environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. DT connectors are used in harsh environment applications where even a small degradation in connection may be critical.

 

Q:    What are the appropriate applications for DT connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DT CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Style  Housing for female terminals, Housing for male terminals

  • Connector System  Wire-to-Wire

  • Sealable  No, Yes

  • Hybrid Connector  No

  • Primary Locking Feature  Integrated in Housing

  • Strain Relief  Add By Accessory, No

  • Row-to-Row Spacing (mm) 4.4, 6.35, 9.1, 9.11, 9.12

  • Row-to-Row Spacing (in) .177, .25, .358, .359

Configuration Features

  • Number of Positions  2, 3, 4, 6, 8, 12, 18, 48

  • Number of Rows  1, 2, 3

  • Blank Cavity Position  0

Electrical Characteristics

  • Nominal Voltage Architecture (V) 250

  • Operating Voltage (VAC) 250

  • Operating Voltage (VDC) 250

Body Features

  • Color  Black, Brown, Gray, Green

  • Connector Code  A, B, C, D

  • Cable Exit Angle  180°, 90°, Other

  • Body Material  Other, PA GF, PA

Contact Features

  • Mating Pin Diameter 1.5 mm [ .059 in ]

  • Contact Current Rating (Max) (A) 13

Mechanical Attachment

  • Connector Mounting Type  Panel

  • Mounting Feature  No, Without, Yes

  • Terminal Position Assurance  No, Yes

  • Polarized  No, Yes

Housing Features

  • Centerline (Pitch) (mm) 4.19, 4.45, 4.5, 5.5, 8.7

  • Centerline (Pitch) (in) .164, .175, .215, .34

Dimensions

  • Width (mm) 15.01, 15.77, 15.95, 16.15, 16.56, 16.69, 16.74, 17.02, 17.15, 17.2, 17.55, 18.07, 18.19, 18.39, 18.71, 18.9, 19.08, 19.58, 19.63, 19.66, 19.7, 19.71, 19.74, 20.24, 20.68, 20.7, 20.73, 20.83, 21.13, 21.14, 22.15, 22.17, 22.25, 22.34, 22.63, 22.78, 22.83, 23.69, 23.72, 23.77, 23.83, 23.85, 23.876, 23.88, 24, 24.03, 24.16, 24.38, 24.59, 24.66, 24.69, 24.71, 25.4, 25.69, 25.86, 26.04, 27.26, 30.99, 31.75, 32, 33.02, 35.5, 35.51, 35.56, 36.83, 37.21, 38.1, 38.99, 39.5, 39.82, 40.56, 43.69, 44.07, 57.15, 60.25, 64.52

  • Width (in) .591, .621, .628, .636, .652, .657, .659, .67, .675, .677, .691, .711, .716, .724, .737, .744, .751, .771, .773, .774, .775, .776, .777, .797, .814, .815, .816, .82, .8201, .832, .872, .873, .876, .88, .891, .897, .899, .933, .934, .936, .939, .94, .945, .946, .951, .96, .968, .971, .972, .973, 1, 1.011, 1.018, 1.02, 1.073, 1.22, 1.25, 1.26, 1.3, 1.398, 1.4, 1.45, 1.465, 1.5, 1.535, 1.55, 1.568, 1.597, 1.72, 1.735, 2.25, 2.372, 2.54

  • Height (mm) 15.95, 17.02, 17.55, 19.51, 19.71, 20.24, 22.17, 22.19, 22.25, 23.6, 23.76, 23.77, 23.88, 23.95, 24.16, 24.38, 24.69, 24.71, 26.13, 26.73, 28.37, 28.4, 29.2, 29.64, 29.67, 29.92, 30.91, 30.94, 31.19, 31.22, 31.32, 32.18, 32.21, 32.39, 32.44, 32.46, 32.59, 33.91, 34.75, 35.56, 36.45, 37.1, 37.21, 37.9, 39.5, 40.15, 40.44, 40.51, 40.56, 40.67, 40.92, 42.92, 43.12, 43.13, 43.14, 43.21, 43.38, 43.39, 44.25, 44.65, 45.67, 45.92, 46.18, 46.3, 46.94, 47.19, 47.45, 47.57, 48.01, 50.62, 50.63, 51.89, 52.37, 54.99, 55.4, 55.91, 56.03, 56.29, 58.19, 58.32, 59, 60.91

  • Height (in) .628, .67, .691, .768, .776, .797, .873, .874, .876, .929, .936, .94, .943, .951, .96, .972, .973, 1.02, 1.05, 1.117, 1.118, 1.15, 1.167, 1.168, 1.178, 1.217, 1.218, 1.228, 1.229, 1.233, 1.267, 1.268, 1.275, 1.277, 1.278, 1.283, 1.335, 1.368, 1.4, 1.435, 1.461, 1.465, 1.492, 1.555, 1.58, 1.592, 1.595, 1.597, 1.601, 1.611, 1.69, 1.698, 1.701, 1.708, 1.742, 1.758, 1.798, 1.808, 1.818, 1.823, 1.848, 1.858, 1.868, 1.873, 1.89, 1.993, 2.043, 2.062, 2.165, 2.181, 2.201, 2.206, 2.216, 2.291, 2.296, 2.323, 2.398

  • Length (mm) 1.218, 15.01, 16.48, 17.15, 17.35, 17.37, 18.15, 18.19, 18.23, 18.24, 18.36, 18.7, 18.71, 19.41, 2.291, 20.22, 20.23, 20.68, 20.83, 20.84, 20.88, 20.96, 21.13, 21.14, 21.15, 21.29, 24.63, 24.69, 25.4, 27.43, 28.4, 30.91, 30.94, 31.19, 32, 32.18, 32.46, 33.48, 33.73, 35.51, 35.69, 36.45, 37.21, 39.8, 40.51, 40.56, 41.5, 43.13, 43.21, 43.38, 43.71, 44, 44.65, 45.92, 46.18, 46.94, 47, 47.19, 47.45, 50.62, 50.8, 54.74, 54.99, 55.12, 55.91, 57.3, 58.19, 59, 60.91, 64.52, 76.2, 88.34

  • Length (in) .09, .591, .649, .675, .683, .684, .715, .716, .718, .723, .736, .737, .764, .796, .814, .82, .822, .825, .832, .833, .838, .97, .972, 1, 1.08, 1.118, 1.217, 1.218, 1.228, 1.26, 1.267, 1.278, 1.318, 1.328, 1.398, 1.405, 1.435, 1.465, 1.56, 1.595, 1.597, 1.634, 1.698, 1.701, 1.708, 1.721, 1.732, 1.758, 1.808, 1.818, 1.848, 1.85, 1.858, 1.868, 1.993, 2, 2.155, 2.165, 2.17, 2.201, 2.256, 2.291, 2.323, 2.398, 2.54, 3, 3.478, 30.94

Usage Conditions

  • Operating Temperature Range -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal, Signal

Industry Standards

  • Degree of Protection  IP68

Packaging Features

  • Packaging Method  Box, Package

  • Packaging Quantity  1, 1000, 1600, 170, 180, 200, 250, 300, 400, 450, 500, 800, 900

Other

  • Connector Position Assurance Capable  No

  • Serviceable  No, Yes

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. 

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.