Overview

Embedded Accelerometers in Stock. TE Connectivity (TE) manufactures a variety of embedded accelerometers for various applications and industries. For customers that have a more immediate need for products in inventory or those early in the design stage of a project, TE offers products in stock through various channel distribution partners.  These are popular, standard configurations to compliment our customization capability.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accelerometer Type  3-Wire Voltage, IEPE, MEMS DC

  • Sensor Type  AC Response Embedded Accelerometers, DC Response Embedded Accelerometers

Electrical Characteristics

  • Full Scale Output Voltage (VDC) ±.1, ±1.25, ±2, ±5

  • Excitation Voltage (VDC) 2 – 10, 3 – 5.5, 3.3 – 5.5

  • Zero Acceleration Output (mV) ±25

  • Excitation Current (mA) 2 – 10

Signal Characteristics

  • Frequency Response (Hz) 1 to 8000

Body Features

  • Number of Axes  1, 3

  • Weight (g) .6, 2.6, 3, 3.6, 5

  • Weight (oz) 0.17

  • Material  Ceramic, Stainless Steel

Mechanical Attachment

  • Mounting Type  Adhesive, Screw Mount, Solder

Usage Conditions

  • Operating Temperature Range (°C) -40 – 100, -40 – 125

  • Operating Temperature Range (°F) -40 – 212, -40 – 257

Other

  • Acceleration Range (±) (g) 20, 25, 50, 100, 200, 500, 2000, 6000

  • Sensitivity (mV/g) .05, .08, .2, .4, .5, .62, 1, 2.5, 6.25, 10, 12.5, 25, 50, 100

  • Nonlinearity (%FSO) ±1, ±2

Related Materials

No documentation available. 

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.